BURNDY
BUR_PPHID-264568_HGSN
BUR_PPHID-264568_HGSN

50HGSNGR5, 1/2" Hex Nut, Galvanized Steel Grade 5

Brand:

Burndy

Catalog ID:

50HGSNGR5

1/2 Galvanized Steel Hex Nut Grade 5.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

50HGSNGR5

Material

GALVANIZED STEEL

UPC

781810534649

UPC 12 Digit

7818105346499

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads