BURNDY
Image of 50HSSN 50HSSN, 1/2" Hex Nut, Stainless Steel
Image of 50HSSN 50HSSN, 1/2" Hex Nut, Stainless Steel

50HSSN, 1/2" Hex Nut, Stainless Steel

Brand: Burndy

Catalog ID: 50HSSN

1/2 Stainless Steel Hex Nut.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

50HSSN

Connector Type

Nut

Material

STAINLESS STEEL

UPC

781810012468

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads