BURNDY
Image of 50X125BWSS 50X125BWSS, 1/2" x 1.25 Belleville Washer, Stainless Steel
Image of 50X125BWSS 50X125BWSS, 1/2" x 1.25 Belleville Washer, Stainless Steel

50X125BWSS, 1/2" x 1.25 Belleville Washer, Stainless Steel

Brand: Burndy

Catalog ID: 50X125BWSS

1/2 x 1.25 Belleville Stainless Steel Washer.

Product details

General

Material

STAINLESS STEEL

UPC

781810478974

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1