BURNDY
Image of Y60LWLS 60-Ton Remote Latch Head Hydraulic Crimper, Single Action Ram, 10000 psi, No Stand.
Image of Y60LWLS 60-Ton Remote Latch Head Hydraulic Crimper, Single Action Ram, 10000 psi, No Stand.

60-Ton Remote Latch Head Hydraulic Crimper, Single Action Ram, 10000 psi, No Stand.

Brand: Burndy

Catalog ID: Y60LWLS

60T Remote Latch Head Crimper, Single Action, 10000 psi, No Stand.

  • Remote power operated
  • Side lift handle
  • Single acting ram with heavy duty return spring
  • Fast easy die changing and secure die positioning with positive die release locking pins
  • Used with BURNDY L, wide L style dies, and HPS/Fargoequivalent 60 ton dies

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices; Transmission and Distribution Connectors

Catalog Number

Y60LWLS

Crimp Force Capacity

60 ton

Die Type

L Die

Tool Type

Remote Hydraulic Crimper

Trade Name

HYPRESS™

Type

Crimper

UPC

781810550083

UPC 14 Digit GTIN

00781810550083

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Tool, Metal Case

Pallet Quantity

18

Resources and downloads