Brand: Burndy
Catalog ID: 62CHSSNUSABULK
Catalog Number
62CHSSNUSABULK
Material
STAINLESS STEEL
UPC
781810337066
Dimension - Bolt Size fraction
5/8
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
1