BURNDY
Image of 62CX150HSSBUSABULK 62CX150HSSBUSABULK, 5/8" x 1-1/2" Hex Bolt, Stainless Steel
Image of 62CX150HSSBUSABULK 62CX150HSSBUSABULK, 5/8" x 1-1/2" Hex Bolt, Stainless Steel

62CX150HSSBUSABULK, 5/8" x 1-1/2" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 62CX150HSSBUSABULK

5/8 x 1.50 Stainless Steel Hex Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

62CX150HSSBUSABULK

Material

STAINLESS STEEL

UPC

781810337684

Dimensions

Dimension - Bolt Size fraction

5/8

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads