BURNDY
Image of 8FWSS 8FWSS, #8 Stainless Steel Flat Washer
Image of 8FWSS 8FWSS, #8 Stainless Steel Flat Washer
Buy America(n) Qualified

8FWSS, #8 Stainless Steel Flat Washer

Brand: Burndy

Catalog ID: 8FWSS

#8 Flat Washer, Stainless Steel.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Application

Hardware

Catalog Number

8FWSS

Type

Hardware

UPC

781810805657

UPC 14 Digit GTIN

00781810805657

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

#8 Flat Stainless Steel Washer

Resources and downloads