BURNDY
Image of ACC-ECTA1211 ACC-ECTA1211, Vertical 90 Degree Edge Clip with Nylon12 Cable Tie, 11"
Image of ACC-ECTA1211 ACC-ECTA1211, Vertical 90 Degree Edge Clip with Nylon12 Cable Tie, 11"
play
play

ACC-ECTA1211, Vertical 90 Degree Edge Clip with Nylon12 Cable Tie, 11"

Brand: Burndy

Catalog ID: ACC-ECTA1211

Wiley Edge Clip with Cable Tie, Vertical (90 deg.) parallel installation.

  • Route cable bundles without the need for mounting holes or additional hardware
  • Installs in a vertical/parallel (90°) or horizontal/perpendicular (180°) orientation
  • Steel lances securely anchor clips to module frames or purlins
  • Offered in various nylon types with 50 lb tensile strength
  • UV resistant, high impact heat stabilized Nylon 6/6
  • UV resistant Nylon 12 which provides excellent UV, chemical and moisture resistance

Product details

General

Application

  • For routing cable bundles without requiring mounting holes or additional hardware, Available in Nylon 6/6 or Nylon 12 for either horizontal/perpendicular (90°) or vertical/ parallel (180°) styles
  • 50 lb tensile strength, Steel lances securely anchor clips to module frames / purlins, 3 standard cable tie lengths (8”, 11”, 14”) encompass maximum bundle diameters of 1.95” to 3.94”
  • Custom lengths available

Catalog Number

ACC-ECTA1211

Installation Type

Vertical (90 deg.) parallel installation

Material

Nylon 12

Tensile Strength

50 lb.

UPC

621945554351

Dimensions

Dimension - Bundle Diameter Max inch

2.95 in

Length

11 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certified Listed

UL62275 Recognized

Industry Standard(s)

UL62275 Recognized

Logistics

Carton Quantity

1000

Media

Videos

play
ACC-ECT
play
Wiley ACC-ECT Edge Clip / Cable Tie Combo