Brand: Burndy
Catalog ID: ACC-ECTA128
Application
For routing cable bundles without requiring mounting holes or additional hardware, Available in Nylon 6/6 or Nylon 12 for either horizontal/perpendicular (90°) or vertical/ parallel (180°) styles;50 lb tensile strength, Steel lances securely anchor clips to module frames / purlins, 3 standard cable tie lengths (8”, 11”, 14”) encompass maximum bundle diameters of 1.95” to 3.94”;Custom lengths available
Catalog Number
ACC-ECTA128
Construction Material - Main
Nylon
Installation Type
Vertical (90 deg.) parallel installation
Material
Nylon 12
Sub Brand
Cable Tie
Tensile Strength
50 lb.
Type
Edge Clip Tie
UPC
621945554320
Dimension - Bundle Diameter Max inch
1.95 in
Length
8 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certified Listed
UL62275 Recognized
Industry Standard(s)
UL62275 Recognized
Carton Quantity
1000