Brand: Burndy
Catalog ID: ACC-ECTB68
Application
Catalog Number
ACC-ECTB68
Installation Type
Horizontal (180 Deg.) perpendicular installation
Material
Nylon 6/6
UPC
621945554375
Dimension - Bundle Diameter Max inch
1.95 in
Length
8 in
Certification - CSA Approved
No
Certification - cULus
No
Certified Listed
UL62275 Recognized
Industry Standard(s)
UL62275 Recognized
Carton Quantity
1000