BURNDY
BUR_PPHID-268033_K3P4CAG1
BUR_PPHID-268033_K3P4CAG1

K2P4CAG1, AL Neutral Bar, Dual Rated, 2 Circuits, #14-4 AWG Wire Range

Brand:

Burndy

Catalog ID:

K2P4CAG1

Dual rated Aluminum Neutral bar for copper and aluminum conductors, 2 Circuits, 14-4 AWG wire range.

Product details

General

Catalog Number

K2P4CAG1

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810665527

UPC 12 Digit

7818106655277

Dimensions

Dimension - Height inch

0.44 in

Dimension - Height mm

11.2 mm

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.09 in

Dimension - Width inch

0.31 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size Range

14-4 AWG

Conductor - Copper Str Size Range

14-4 AWG

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Resources and downloads