BURNDY
Image of BBB141168N BBB141168N, Copper Busbar
Image of BBB141168N BBB141168N, Copper Busbar

BBB141168N, Copper Busbar

Brand: Burndy

Catalog ID: BBB141168N

Copper Busbar.

  • Copper busbar is used in a variety of applications. UL Listed for grounding.
  • Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Catalog Number

BBB141168N

UPC

781810502303

UPC 14 Digit GTIN

00781810502303

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads