Brand: Burndy
Catalog ID: BBB14119D25KIT
Catalog Number
BBB14119D25KIT
Material
Copper
UPC
781810667231
UPC 14 Digit GTIN
00781810667231
Dimension - Bar Length inch
19.25 in
Dimension - Bar Length mm
489 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
1 in
Dimension - Bar Width mm
25 mm
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
Minimum Pack Quantity
1