Brand: Burndy
Catalog ID: BBB1412015HG1
Catalog Number
BBB1412015HG1
Material
Copper
UPC
781810504376
UPC 14 Digit GTIN
00781810504376
Dimension - Bar Length inch
14.96 in
Dimension - Bar Length mm
380 mm
Dimension - Bar Thickness inch
0.20 in
Dimension - Bar Thickness mm
5 mm
Dimension - Bar Width inch
1.18 in
Dimension - Bar Width mm
30 mm
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Minimum Pack Quantity
20