Brand: Burndy
Catalog ID: BBB1417523ZG1
Catalog Number
BBB1417523ZG1
Material
Copper
UPC
781810497494
UPC 14 Digit GTIN
00781810497494
Dimension - Bar Length inch
23 in
Dimension - Bar Length mm
584 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
1.75 in
Dimension - Bar Width mm
44 mm
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Minimum Pack Quantity
14