BURNDY
Image of BCSC256900 BCSC256900, Black Cold Shrink Sleeve, 9" Length, Jacket OD Range: 1.22"-2.01"
Image of BCSC256900 BCSC256900, Black Cold Shrink Sleeve, 9" Length, Jacket OD Range: 1.22"-2.01"

BCSC256900, Black Cold Shrink Sleeve, 9" Length, Jacket OD Range: 1.22"-2.01"

Brand: Burndy

Catalog ID: BCSC256900

Black Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems. The rubber sleeves are factory expanded over a removeable, plastic ripcord housing. Installs quickly and easily with no heat gun or other installation tools. Passes TELCORDIA GR-347-CORE Abrasion and Cut Test up to 750 kcmil. Operating temperature range: -40°C to +105°C.

  • Length of tube is consistent before and after application
  • Easy, safe installation
  • Suitable for wide range of cable sizes
  • UV resistance, thermal stability
  • No special tools or training required
  • Forms a moisture resistant seal
  • Indoor and outdoor applications
  • Rip and Grip Installation does not require heat gun or any installation tools
  • Passes TELCORDIA GR-347-CORE Abrasion and Cut Test up to 750 kcmil
  • cUL insulating cover for wire connectors tested in accordance to UL 486A/B
  • Passes UL 746C Glow Wire Test
  • Ripcord is recyclable

Product details

General

Application

Cold Shrink, Rated to 2000 Volts, offer insulation and moisture resistant sealing for in-line cable connector systems

Catalog Number

BCSC256900

Color

Black

Material

Silicone Rubber

UPC

621945668010

Dimensions

Length

9 in

Electrical Ratings

Voltage Rating

2000 V

Logistics

Carton Quantity

84