BURNDY
Image of BTCGC250 BTCGC250, Mechanical Ground Clamp for Cable Tray
Image of BTCGC250 BTCGC250, Mechanical Ground Clamp for Cable Tray

BTCGC250, Mechanical Ground Clamp for Cable Tray

Brand: Burndy

Catalog ID: BTCGC250

TRAY CLAMP 250 KCMIL - 6, Material : Aluminum, Tin plated finish.

  • Tin plated aluminum for durable, long lasting corrosion resistance
  • cULus 467 Listed for Grounding and Bonding in US and Canada
  • cULus 2703 Listed for solar PV applications in US and Canada
  • Accommodates most popular styles of cable tray with inside or outside flange
  • Quick and easy installation
  • no drilling or special tools required
  • Set screw bonds clamp to the cable tray while another set screw securely fastens the grounding conductor to the clamp providing vibration resistance and outstanding pull-out values
  • Grounding green hardware as required in Section 8.4 of UL2703

Product details

General

Catalog Number

BTCGC250

UPC

621945468818

Dimensions

Dimensions

2.25 in x .88 in x 2.43 in

Height

2.43 in

Length

2.25 in

Width

.88 in

Conductor Related

Conductor - AL Str Size Range

250Kcmil - 6 AWG

Conductor - Copper Str Size Range

250Kcmil - 6 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

UL Listed

Yes

Logistics

Minimum Pack Quantity

1