BURNDY
SKU-BTCGC4SS
SKU-BTCGC4SS
SKU-BTCGC4SS-2ndory

BTCGC4SS, Aluminum Ground Tray Clamp, #14-#4 AWG

Brand: Burndy

Catalog ID: BTCGC4SS

Made of aluminum and tin plated, the BTCGC and BTCGCSS cable tray and flange clamps accommodate aluminum or copper conductor #14 AWG through 250 kcmil. SS version is suitable for outdoor applications. The BTCGC clamp may be used with most types of cable tray with an inside or outside flange design or surfaces with flat flanges.

  • Tin plated aluminum for durable, long lasting corrosion resistance
  • cULus 467 Listed for Grounding and Bonding in US and Canada
  • cULus 2703 Listed for solar PV applications in US and Canada
  • Accommodates most popular styles of cable tray with inside or outside flange
  • Quick and easy installation
  • no drilling or special tools required
  • Set screw bonds clamp to the cable tray while another set screw securely fastens the grounding conductor to the clamp providing vibration resistance and outstanding pull-out values
  • Grounding green hardware as required in Section 8.4 of UL2703

Product details

General

Application

Type BTCGC-SS clamps are suitable for outdoor applications and may be used with most types of cable tray with an inside or outside flange design

Catalog Number

BTCGC4SS

EU RoHS Indicator

Contact Manufacturer

Finish Type

Tin Plated

Hex Size

1/4 in

Material

Aluminum

Material - Hardware

Stainless steel

UPC

621945546479

Dimensions

Dimensions

1.35 in x 0.50 in x 1.30 in

Height

1.3 in

Length

1.35 in

Thickness - Flange Plate

1/4 in

Width

0.5 in

Conductor Related

Conductor - AL Str Size Range

#14 - #4 AWG

Conductor - Copper Str Size Range

14 AWG - 4 AWG

Conductor Range

#14 - #4 AWG AL-CU

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed