BURNDY
Image of YF1808UIL YF1808UIL, Bare Ferrule For 18 AWG
Image of YF1808UIL YF1808UIL, Bare Ferrule For 18 AWG

YF1808UIL, Bare Ferrule For 18 AWG

Brand: Burndy

Catalog ID: YF1808UIL

Bare Ferrule For 18 AWG.

YF1808UIL.

  • Made of electrolytic copper, tin plated
  • Seamless barrels
  • Smooth funnel entry to make wire insertion easier
  • UL listed per UL486F requirements
  • RoHS Compliant

Product details

General

Application

For Use On Copper Conductor

Catalog Number

YF1808UIL

Connector Type

End Termination

EU RoHS Indicator

Yes

Insulation

N

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945621558

Dimensions

Dimension - D inch

0.07 in

Dimension - D1 inch

0.06 in

Dimension - D2 inch

0.09 in

Dimension - Length Overall inch

0.31 in

Conductor Related

Conductor - Copper Solid Size

18 AWG

Conductor - Copper Str Size

18 AWG

Conductor Size

18 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Minimum Pack Quantity

1000