BURNDY
Image of C11CSH2 C11CSH2, Cast Bronze Clamp with Copper Strap, Cable to Water Pipe
Image of C11CSH2 C11CSH2, Cast Bronze Clamp with Copper Strap, Cable to Water Pipe

C11CSH2, Cast Bronze Clamp with Copper Strap, Cable to Water Pipe

Brand: Burndy

Catalog ID: C11CSH2

Cast Bronze Clamp with Copper Strap, Cable to Water Pipe, 4/0 AWG (Str.), 1/2"- 1" Water Pipe,3/4" hub.

  • For grounding rigid conduit systems, straps helps protect conduit system from water system vibrations
  • Zinc-plated screw, Strap ETP Copper

Product details

General

Application

For Grounding Rigid Conduit Systems

Catalog Number

C11CSH2

EU RoHS Indicator

Yes

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Zinc

Sub Brand

CLAMP

Type

WaterPipe Gounding Connectors

UPC

781810142486

UPC 14 Digit GTIN

00781810142486

Dimensions

Dimension - D inch

6.12 in

Dimension - Height inch

1.75 in

Dimension - Height mm

44.5 mm

Dimension - L Length Overall mm

216 mm

Dimension - Length Overall inch

8.50 in

Dimension - Pad Width inch

1.50 in

Dimension - Width inch

1.25 in

Dimension - Width mm

32 mm

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

8 SOL - 4 SOL

Conductor - Copper Solid Size Range

8 SOL - 4 SOL

Conductor - Copper Str Size

8 STR - 4 STR

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings