BURNDY
Image of C11LH1 C11LH1, Cast Bronze Clamp, Cable to Water Pipe
Image of C11LH1 C11LH1, Cast Bronze Clamp, Cable to Water Pipe

C11LH1, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C11LH1

Cast Bronze Clamp, Cable to Water Pipe, 10 AWG -6 AWG, 1/2" - 1" Water Pipe, 1/2" hub.

  • Cast bronze clamps for conduit
  • Continuity from rigid conduit systems to ground provided by cast bronze threaded conduit hub
  • Zinc plated screws

Product details

General

Application

For Grounding Rigid Conduit Systems

Catalog Number

C11LH1

EU RoHS Indicator

No

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Unplated

Sub Brand

CONDUIT

Type

WaterPipe Gounding Connectors

UPC

781810142141

UPC 14 Digit GTIN

00781810142141

Dimensions

Dimension - Height inch

2.25 in

Dimension - Height mm

57.2 mm

Dimension - L Length Overall mm

82 mm

Dimension - Length Overall inch

3.23 in

Dimension - Pad Width inch

0.97 in

Dimension - Width inch

0.69 in

Dimension - Width mm

18 mm

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG

Conductor - Copper Solid Size Range

10 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

10 AWG - 6 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Minimum Pack Quantity

1