Brand: Burndy
Catalog ID: C22JA
Catalog Number
C22JA
Material
Bronze Alloy
Material - Hardware
Zinc Plated Steel
Plated
N
Plating Type
Unplated
UPC
781810142127
UPC 14 Digit GTIN
00781810142127
Dimension - Height inch
2.60 in
Dimension - Height mm
66 mm
Dimension - L Length Overall mm
94 mm
Dimension - Length Overall inch
3.69 in
Dimension - Width inch
1.41 in
Dimension - Width mm
36 mm
Conductor - Armored Cable Size
Y
Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Solid Size Range
10 AWG-6 AWG
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG
Conductor - Copper Str Size Range
8 AWG - 6 AWG
Conductor - Pipe EMT Size
1 1/4 in;1 1/2 in;2 in
Conductor - Pipe EMT Size Range
1 1/4 in-2 in
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
NC
UL Listed
Yes
Minimum Pack Quantity
25