BURNDY
Image of C22JPT C22JPT, Cast Bronze Clamp, Cable to Water Pipe
Image of C22JPT C22JPT, Cast Bronze Clamp, Cable to Water Pipe

C22JPT, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C22JPT

Cast Bronze Clamp, Cable to Water Pipe, 10 AWG - 6 AWG, 1-1/4" - 2" Water Pipe, 1/2" Hub.

  • Cast bronze clamp for conduit
  • Pressure bar type conduit hub adjusts for 1/2", 3/4" EMT, or 1/2" rigid conduit
  • Supplied with zinc plated hardware

Product details

General

Catalog Number

C22JPT

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Unplated

UPC

781810142264

UPC 14 Digit GTIN

00781810142264

Dimensions

Dimension - Height inch

2.70 in

Dimension - Height mm

68.6 mm

Dimension - L Length Overall mm

97 mm

Dimension - Length Overall inch

3.83 in

Dimension - Width inch

2.13 in

Dimension - Width mm

54 mm

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

10 AWG-6 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

8 AWG - 6 AWG

Conductor - Pipe EMT Size

1 1/4 in;1 1/2 in;2 in

Conductor - Pipe EMT Size Range

1 1/4 in-2 in

Conductor Type

  • Pipe EMT-Size
  • CU C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Minimum Pack Quantity

25

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings