Brand: Burndy
Catalog ID: C22LH3
Catalog Number
C22LH3
Material
Bronze Alloy
Material - Hardware
Zinc Plated Steel
Plated
N
Plating Type
Unplated
UPC
781810142196
UPC 14 Digit GTIN
00781810142196
Dimension - Height inch
3.32 in
Dimension - Height mm
84.3 mm
Dimension - L Length Overall mm
89 mm
Dimension - Length Overall inch
3.50 in
Dimension - Pad Width inch
1.56 in
Dimension - Width inch
1.13 in
Dimension - Width mm
29 mm
Conductor - Armored Cable Size
N
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - Copper Str Size Range
10 AWG - 3/0 AWG
Conductor - Pipe EMT Size
1 1/4 in;1 1/2 in;2 in
Conductor - Pipe EMT Size Range
1 1/4 in-2 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
NC
UL Listed
Yes
Minimum Pack Quantity
1