BURNDY
Image of CL501TNMHWSS CL501TNMHWSS, Copper Lay-in Lug, Stainless Steel Tongue, Mounting Hardware Included
Image of CL501TNMHWSS CL501TNMHWSS, Copper Lay-in Lug, Stainless Steel Tongue, Mounting Hardware Included

CL501TNMHWSS, Copper Lay-in Lug, Stainless Steel Tongue, Mounting Hardware Included

Brand: Burndy

Catalog ID: CL501TNMHWSS

LAY-IN LUG W/SS MOUNTING HDWR DIRECT BURIAL LUG cULus WIRE RANGE: #14-#4 Cu QUANTITY: 10 PIECES PER BAG.

  • Open-faced design allows for fast lay-in of conductor without the need for cutting or breaking
  • Stainless steel screws used for excellent corrosion resistance

Product details

General

Catalog Number

CL501TNMHWSS

Material

Copper

Material - Hardware

Stainless Steel

Plated

Y

Plating Type

Tin

Trade Name

QIKLUG™

UPC

781810478769

UPC 14 Digit GTIN

00781810478769

Dimensions

Dimension - D inch

0.47 in

Dimension - Height inch

0.85 in

Dimension - Height mm

21.6 mm

Dimension - Hole Size inch

0.22 in

Dimension - Hole Size mm

6 mm

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.13 in

Dimension - N inch

0.19 in

Dimension - Stud Size inch

17/64

Dimension - Width inch

0.38 in

Dimension - Width mm

10 mm

Conductor Related

Conductor - Copper Str Size

14;13;12;11;10;9;8;7;6;5;4

Conductor - Copper Str Size Range

14 AWG - 4 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Minimum Pack Quantity

10