BURNDY
Image of CL501TNMHWSSG1 CL501TNMHWSSG1, Copper Lay-in Lug, Stainless Steel Mounting Hardware Included
Image of CL501TNMHWSSG1 CL501TNMHWSSG1, Copper Lay-in Lug, Stainless Steel Mounting Hardware Included

CL501TNMHWSSG1, Copper Lay-in Lug, Stainless Steel Mounting Hardware Included

Brand: Burndy

Catalog ID: CL501TNMHWSSG1

LAY-IN LUG W/SS MOUNTING HDWR DIRECT BURIAL LUG WIRE RANGE: #14-#4 Cu QUANTITY: 10 PIECES PER BAG.

  • Open-faced design allows for fast lay-in of conductor without the need for cutting or breaking
  • Stainless steel screws used for excellent corrosion resistance

Product details

General

Catalog Number

CL501TNMHWSSG1

Plated

N

Plating Type

Unplated

Trade Name

QIKLUG™

UPC

781810496848

UPC 14 Digit GTIN

00781810496848

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

10000