Brand: Burndy
Catalog ID: COVERYA3ORG
Application
Wind, Solar, and Utility applications
Catalog Number
COVERYA3ORG
Color
Orange
Type
Cover
UPC
621945545564
Dimensions
9.5 in x 4.25 in x 10.75 in
Height
10.75 in
Length
9.5 in
Width
4.25 in
Carton Quantity
3
Pallet Quantity
30