BURNDY
Image of COVERYA7ORG COVERYA7ORG, Orange Cover for Transformer Connector, Plastisol
Image of COVERYA7ORG COVERYA7ORG, Orange Cover for Transformer Connector, Plastisol

COVERYA7ORG, Orange Cover for Transformer Connector, Plastisol

Brand: Burndy

Catalog ID: COVERYA7ORG

Plastisol covers are typically used to cover secondary connections inside a 3-Phase padmounted transformer and are provided in 9-1/2”, 12”, or 14” lengths to accommodate larger Paddle installations commonly found in Wind, Solar, and Utility applications, Color: Orange, Length: 14 in

  • Multipurposed for use in many different applications covering mechanical and compression connections
  • Offered in orange or black as standard, but available in a variety of colors
  • Labor Saving design features opening on the back end (T-Slit) to fit over Transformer Support Brackets without need for any dangerous “in-field” cutting or manipulation
  • Covers are manufactured in Black or Orange dielectric grade PVC
  • Hot Stick Adapter on top allows for safer removal when necessary

Product details

General

Application

Wind, Solar, and Utility applications

Catalog Number

COVERYA7ORG

Color

Orange

UPC

621945638945

Logistics

Carton Quantity

3

Pallet Quantity

30