BURNDY
Image of CSB037800SR1 CSB037800SR1, Cold Shrink Splice Kit, Black, Conductor Range: #2-1/0 AWG
Image of CSB037800SR1 CSB037800SR1, Cold Shrink Splice Kit, Black, Conductor Range: #2-1/0 AWG

CSB037800SR1, Cold Shrink Splice Kit, Black, Conductor Range: #2-1/0 AWG

Brand: Burndy

Catalog ID: CSB037800SR1

Cold Shrink Splice,Black ,Conductor Range: #2-1/0,Relaxed Tube Length: 8",App. Range: 0.37-0.84.

  • Easy, safe installation
  • Suitable for a wide range of cable sizes
  • UV resistance, thermal stability
  • No special tools or training required
  • Forms a moisture proof seal
  • Superior, time-saving insulation technology
  • Indoor and outdoor applications

Product details

General

Application

Indoor and outdoor applications

Catalog Number

CSB037800SR1

Color

Black

Connector Type

SEAL SPLICE KITS

EU RoHS Indicator

Yes

Material

RUBBER

Sub Brand

COLD SHRINK SPLICE

Type

CSB

UPC

621945441590

UPC 14 Digit GTIN

00621945441590

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Size

2AWG - 1/0AWG

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1