Brand: Burndy
Catalog ID: CSB097900SR1
Catalog Number
CSB097900SR1
Connector Type
SEAL SPLICE KITS
EU RoHS Indicator
Yes
Material
RUBBER
UPC
621945441972
UPC 14 Digit GTIN
00621945441972
Dimension - Height mm
0 mm
Conductor Size
500kcmil - 800kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Minimum Pack Quantity
1