BURNDY
Image of CTZ18125C6 CTZ18125C6, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, Blue, TEFZEL
Image of CTZ18125C6 CTZ18125C6, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, Blue, TEFZEL

CTZ18125C6, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, Blue, TEFZEL

Brand: Burndy

Catalog ID: CTZ18125C6

18 LB., 1.25"  BUNDLE DIAMETER, 6.30" LONG, 100 PCS BAG, COLOR BLUE.

  • TEFZEL® Fluropolymer ties feature a low smoke density with excellent flammability rating (UV 94VO)
  • Tolerates extreme high and low temperatures
  • Distinctive aqua blue color
  • Operating Temperature: -112 F (-80 C) low to 338 F (170 C) high

Product details

General

Catalog Number

CTZ18125C6

Material

ETHYLENE CHLORO TRI-FLUORO ETHYLENE

UPC

621945514201

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

30000

Minimum Pack Quantity

100