BURNDY
Image of CTZ50400C6 CTZ50400C6, Cable Tie, 4" Max Bundle, 50 Lb Tensile, Blue, TEFZEL
Image of CTZ50400C6 CTZ50400C6, Cable Tie, 4" Max Bundle, 50 Lb Tensile, Blue, TEFZEL

CTZ50400C6, Cable Tie, 4" Max Bundle, 50 Lb Tensile, Blue, TEFZEL

Brand: Burndy

Catalog ID: CTZ50400C6

50 LB., 4.00" BUNDLE DIAMETER, 14.50" LONG, 100 PCS BAG, COLOR BLUE.

  • TEFZEL® Fluropolymer ties feature a low smoke density with excellent flammability rating (UV 94VO)
  • Tolerates extreme high and low temperatures
  • Distinctive aqua blue color
  • Operating Temperature: -112 F (-80 C) low to 338 F (170 C) high

Product details

General

Catalog Number

CTZ50400C6

Material

ETHYLENE CHLORO TRI-FLUORO ETHYLENE

UPC

621945514430

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

5000

Minimum Pack Quantity

100