Brand: Burndy
Catalog ID: TFV3BLU18
Catalog Number
TFV3BLU18
Color
Blue
Material
POLYETHYLENE & NYLON
UPC
781810273432
UPC 14 Digit GTIN
00781810273432
Dimension - Bundle Diameter Max inch
5
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18.00 in
Dimension - Width inch
0.50 in
Dimension - Width mm
13 mm
Certification - 94V0 Rated
Y
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
1776