BURNDY
Image of B25D Chrome Vanadium Steel Holding Die, 1/0 AWG STR, 100 Index, For Navy and Commercial
Image of B25D Chrome Vanadium Steel Holding Die, 1/0 AWG STR, 100 Index, For Navy and Commercial

Chrome Vanadium Steel Holding Die, 1/0 AWG STR, 100 Index, For Navy and Commercial

Brand: Burndy

Catalog ID: B25D

Holding Die, 1/0 AWG STR, 100 Index, Navy and Commercial.

  • Chrome Vanadium Steel Material
  • Holding Style
  • Navy and Commercial
  • Index 75

Product details

General

Catalog Number

B25D

Die Index

100

Die Type

B Die

Type

Die

UPC

781810009307

UPC 14 Digit GTIN

00781810009307

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads