BURNDY
Image of Y10AC9 Electric Hydraulic Pump for use with all HYPRESS™ remote crimpers and cutters requiring 10,000 psi operating pressure, 100,000 (+) life cycles
Image of Y10AC9 Electric Hydraulic Pump for use with all HYPRESS™ remote crimpers and cutters requiring 10,000 psi operating pressure, 100,000 (+) life cycles

Electric Hydraulic Pump for use with all HYPRESS™ remote crimpers and cutters requiring 10,000 psi operating pressure, 100,000 (+) life cycles

Brand: Burndy

Catalog ID: Y10AC9

Pump, 10K psi.

  • Easy to carry and transport
  • Factory set relief valve
  • 100,000+ life cycles
  • Sealed electric pendant switch with 10-foot cord

Product details

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

Y10AC9

EU RoHS Indicator

Yes

Power Source

5/8 HP 115V-AC Motor; 10000 RPM

Sub Brand

HYPRESS

Tool Type

Pump, Electric Hydraulic

Type

Pumps

UPC

781810467299

UPC 14 Digit GTIN

00781810467299

Dimensions

Dimensions

8.25 in x 6.50 in x 14.38 in

Height

14.38 in

Length

8.25 in

Weight

28 lb

Width

6.5 in

Electrical Ratings

Current Draw Max

11 Amperes

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Pump only