Brand: Burndy
Catalog ID: GAR1426W
Catalog Number
GAR1426W
Installation Torque Recommended in-lb
240 LBS/in
Installation Torque Recommended Run in-lb
240 Lb in
Material
Copper
Material - Hardware
DURIUM™ Silicon Bronze
Plated
Y
Plating Type
Tin Plated bodies and electro tin plated hardware
U Bolt Type
249
UPC
781810167861
UPC 14 Digit GTIN
00781810167861
Dimension - B Length inch
1.50 in
Dimension - Height inch
3.00 in
Dimension - Height mm
76.2 mm
Dimension - L Length Overall mm
40 mm
Dimension - Length Overall inch
1.56 in
Dimension - Outside Diameter inch
1.05 in
Dimension - Width inch
2.38 in
Dimension - Width mm
60 mm
Conductor - Copper Solid Size
4 AWG
Conductor - Copper Solid Size Range
4-3/0
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
5 AWG - 2/0 AWG
Conductor - Copper Tube Std Size
1/2;3/4
Conductor - Copper Tube Std Size Range
1/2-3/4
Conductor - Pipe or Round Tube Size Range
1/2-3/4 in
Conductor - Rebar Size
7;8
Conductor - Rebar Size Range
7-8
Conductor - Rod Size
1 in
Conductor - Rod Size Range
7/8-1
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
1