Catalog Number
GAR1428CG1
Installation Torque Recommended in-lb
170
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
U Bolt Type
249
UPC
621945011946
UPC 14 Digit GTIN
00621945011946
Dimension - Height mm
0 mm
Conductor - Rod Size Range
3/4" IPS to 2/0
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
Minimum Pack Quantity
1