Brand: Burndy
Catalog ID: GAR1434
Application
For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post
Catalog Number
GAR1434
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 LBS/in
Installation Torque Recommended Run in-lb
480 Lb in
Material
Copper
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Bright Dipped
Sub Brand
MECHANICAL CONNECTOR
Type
GAR
U Bolt Type
247
UPC
781810232200
UPC 14 Digit GTIN
00781810232200
Dimension - B Length inch
2.00 in
Dimension - Height fraction
3-3/4 in
Dimension - Height inch
3.75 in
Dimension - Height mm
95.3 mm
Dimension - L Length Overall mm
60 mm
Dimension - Length Overall inch
2.38 in
Dimension - Outside Diameter inch
1.05 in
Dimension - Width fraction
2-3/4 in
Dimension - Width inch
2.75 in
Dimension - Width mm
70 mm
Conductor - Copper Solid Size
300 Kcmil
Conductor - Copper Str Size
500 Kcmil
Conductor - Copper Str Size Range
300 kcmil - 500 kcmil
Conductor - Copper Tube Std Size
1/2 IPS IPS;3/4 IPS IPS
Conductor - Copper Tube Std Size Range
1/2 IPS IPS-3/4 IPS IPS
Conductor - Pipe or Round Tube Size Range
1/2-3/4 in
Conductor - Rebar Size
7 ;8
Conductor - Rebar Size Range
7 -8
Conductor - Rod Size
1 in
Conductor - Rod Size Range
7/8 in-1 in
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
1