Catalog Number
GAR1526SE
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
U Bolt Type
244
UPC
781810222621
UPC 14 Digit GTIN
00781810222621
Dimension - B Length inch
1.75 in
Dimension - Height inch
2.88 in
Dimension - Height mm
73.2 mm
Dimension - L Length Overall mm
40 mm
Dimension - Length Overall inch
1.56 in
Dimension - Outside Diameter inch
1.31 in
Dimension - Width inch
2.62 in
Dimension - Width mm
67 mm
Conductor - Copper Solid Size
4;3;2;1;1/0;2/0;3/0
Conductor - Copper Solid Size Range
4-3/0
Conductor - Copper Str Size
5;4;3;2;1;1/0
Conductor - Copper Str Size Range
5 AWG - 1/0 AWG
Conductor - Copper Tube Std Size
1
Conductor - Copper Tube Std Size Range
1
Conductor - Rebar Size
9;10
Conductor - Rebar Size Range
9-10
Conductor - Rod Size
1 1/8;1 1/4
Conductor - Rod Size Range
1 1/8-1 1/4
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Minimum Pack Quantity
20