BURNDY
Image of GAR3904TCTNET GAR3904TCTNET, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod, Tin Plated
Image of GAR3904TCTNET GAR3904TCTNET, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod, Tin Plated

GAR3904TCTNET, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod, Tin Plated

Brand:

Burndy

Catalog ID:

GAR3904TCTNET

2-1/2" to 3-1/2" IPS; Mounting pad allows direct connection of a 2-hole compression terminal to water pipe; tin plated; UL/CSA.

Product details

General

Catalog Number

GAR3904TCTNET

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Pad Configuration

2.50 x 2.50 - 3 Hole

Plated

Y

Plating Type

Tin - Electro Plated

Type

Rod or Tube Clamp with Mounting Pad

UPC

781810035443

UPC 12 Digit

7818100354433

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads