Brand: Burndy
Catalog ID: GAR3907TC
Application
For Direct Burial, Water Pipe As Well As Structural And Reinforcing Rod Shapes
Catalog Number
GAR3907TC
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 lb-in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes
3
Physical Attribute - Pad Configuration
3.63 x 2.67 - 3 Holes
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
Rod or Tube Clamp with Mounting Pad
U Bolt Type
1028
UPC
781810001608
UPC 14 Digit GTIN
00781810001608
Dimension - Bolt Size fraction
3/8
Dimension - Height inch
10.00 in
Dimension - Height mm
254 mm
Dimension - Length Overall inch
3.63 in
Dimension - Outside Diameter inch
8.62 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16
Dimension - Width inch
11.25 in
Dimension - Width mm
286 mm
Conductor - Copper Tube EH Size
8
Conductor - Pipe or Round Tube Size
8 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Minimum Pack Quantity
1