BURNDY
Image of GD1626 GD1626, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GD1626 GD1626, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GD1626, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GD1626

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe; Accommodates: #4 AWG ( Sol.) - 2/0 AWG (Str.); 1-3/8" to 1-1/2" Rod, 1-1/4" Pipe; #6 DURIUM Silicon Broze U-Bolt, Hex Nuts, and Split Lockwasher

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Features: High Copper Alloy Ground Connector For Joining A Range Of Two Parallel Cables To Rod Or Tube, Especially Good For Grounding Fence Posts, High Copper Alloy Cast Body With DURIUM U-Bolts, Nuts, And Lockwashers Make The GD Suitable For Burial In Ground Or Concrete, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Ground Rod Size: 1-3/8 - 1-1/2 IN Outer-Diameter, Tube (ips) Size: 1-1/4 IN Outer-Diameter, Installation Torque: 240 IN-LB, Stud/bolt Size: 3/8 IN, Width: 3 IN, Height: 3-1/2 IN, Raised Floor: No

Product details

General

Application

For Joining A Range Of Two Parallel Cables To Rod Or Tube, Grounding Fence Posts, Direct Burial Applications In Earth Or Concrete

Catalog Number

GD1626

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GD

U Bolt Type

204

UPC

781810260272

UPC 12 Digit

7818102602722

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Height fraction

3-1/2 in

Dimension - Height inch

3.50 in

Dimension - Height mm

88.9 mm

Dimension - Width fraction

3 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - Copper Solid Size

4;3;2;1;1/0;2/0

Conductor - Copper Solid Size Range

4-2/0

Conductor - Copper Str Size

4;3;2;1;1/0;2/0

Conductor - Copper Str Size B Range

1.25

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Conductor - Copper Tube Std Size

1-1/4

Conductor - Copper Tube Std Size Range

1-1/4

Conductor - Rod Size

1 1/2 in

Conductor - Rod Size Range

1 1/2 in

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1