BURNDY
Image of GD1726TN GD1726TN, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin PlaTed
Image of GD1726TN GD1726TN, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin PlaTed

GD1726TN, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin PlaTed

Brand: Burndy

Catalog ID: GD1726TN

Accommodates: 1-1/2" IPS; 1-5/8" - 1-7/8" Copper Rod; #4 Sol - 2/0 Str Conductor; Tin Plated; Direct Burial.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GD1726TN

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Electro Plated

U Bolt Type

268

UPC

781810343456

UPC 14 Digit GTIN

00781810343456

Dimensions

Dimension - B Length inch

1.31 in

Dimension - Height mm

0 mm

Dimension - Width fraction

3-1/4 in

Dimension - Width inch

3.25 in

Dimension - Width mm

83 mm

Conductor Related

Conductor - Copper Solid Size

4;3;2;1;1/0;2/0

Conductor - Copper Solid Size Range

4-2/0

Conductor - Copper Str Size

4;3;2;1;1/0;2/0

Conductor - Copper Str Size B Range

1.5

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Conductor - Copper Tube Std Size

1-5/8;1-3/4;1-7/8

Conductor - Copper Tube Std Size Range

1-5/8-1-7/8

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Specifications

Product Cross Section Image(s)