Brand: Burndy
Catalog ID: GD1729TN
Catalog Number
GD1729TN
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
Y
Plating Type
Tin Plated
U Bolt Type
268
UPC
781810416785
UPC 14 Digit GTIN
00781810416785
Dimension - B Length inch
1.31 in
Dimension - Height mm
0 mm
Dimension - Width fraction
3-1/4 in
Dimension - Width inch
3.25 in
Dimension - Width mm
83 mm
Conductor - Copper Solid Size
2/0;3/0;4/0
Conductor - Copper Solid Size Range
2/0-4/0
Conductor - Copper Str Size
2/0;3/0;4/0;250
Conductor - Copper Str Size B Range
1.5
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil
Conductor - Copper Tube Std Size
1-5/8;1-3/4;1-7/8
Conductor - Copper Tube Std Size Range
1-5/8-1-7/8
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
12