Brand: Burndy
Catalog ID: GD1929
Application
For Joining A Range Of Two Parallel Copper Cables To Rod Or Pipe And Burial In Ground Or Concrete
Catalog Number
GD1929
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GD
U Bolt Type
266
UPC
781810238950
UPC 14 Digit GTIN
00781810238950
Dimension - B Length inch
1.38 in
Dimension - Height fraction
5 in
Dimension - Height inch
5.00 in
Dimension - Height mm
127 mm
Dimension - Width fraction
4-1/4 in
Dimension - Width inch
4.19 in
Dimension - Width mm
106 mm
Conductor - Copper Solid Size
2/0;3/0;4/0
Conductor - Copper Solid Size Range
2/0-4/0
Conductor - Copper Str Size
2/0;3/0;4/0;250
Conductor - Copper Str Size B Range
2.5
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil
Conductor - Copper Tube Std Size
2-1/2
Conductor - Copper Tube Std Size Range
2-1/2
Conductor - Rod Size
2 1/2 in
Conductor - Rod Size Range
2 1/2 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
1