BURNDY
Image of GD1934 GD1934, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GD1934 GD1934, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GD1934, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GD1934

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe, 300 - 500 kcmil, 2-1/2" Rod, 2-1/2" Pipe.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GD1934

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

232

UPC

781810260371

UPC 12 Digit

7818102603711

Dimensions

Dimension - B Length inch

1.56 in

Dimension - Height fraction

5 in

Dimension - Height inch

5.00 in

Dimension - Height mm

127 mm

Dimension - Width fraction

4-5/8 in

Dimension - Width inch

4.56 in

Dimension - Width mm

116 mm

Conductor Related

Conductor - Copper Str Size

300;350;400;450;500

Conductor - Copper Str Size B Range

2.5

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Conductor - Copper Tube Std Size

2.5

Conductor - Copper Tube Std Size Range

2.5

Conductor - Rod Size

2 1/2 in

Conductor - Rod Size Range

2 1/2 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

864

Resources and downloads