BURNDY
Image of GD194C GD194C, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GD194C GD194C, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GD194C, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GD194C

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), 2-1/2" Rod, 2-1/2"- to 2-7/8" Pipe.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GD194C

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

266

UPC

781810260357

UPC 14 Digit GTIN

00781810260357

Dimensions

Dimension - B Length inch

1.38 in

Dimension - Height fraction

5 in

Dimension - Height inch

5.00 in

Dimension - Height mm

127 mm

Dimension - Width fraction

4-1/4 in

Dimension - Width inch

4.19 in

Dimension - Width mm

106 mm

Conductor Related

Conductor - Copper Solid Size

8;7;6;5;4

Conductor - Copper Solid Size Range

8-4

Conductor - Copper Str Size

8;7;6;5;4

Conductor - Copper Str Size B Range

2.5

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Conductor - Copper Tube Std Size

2-1/2

Conductor - Copper Tube Std Size Range

2-1/2

Conductor - Rod Size

2 1/2 in

Conductor - Rod Size Range

2 1/2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

6