Brand: Burndy
Catalog ID: GK1129
Catalog Number
GK1129
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Three Cables to Rod or Tube
UPC
781810233689
UPC 14 Digit GTIN
00781810233689
Dimension - B Length inch
1.63 in
Dimension - Height inch
2.50 in
Dimension - Height mm
63.5 mm
Dimension - Width fraction
3-3/8 in
Dimension - Width inch
3.31 in
Dimension - Width mm
84 mm
Conductor - Copper Solid Size
2/0;3/0;4/0
Conductor - Copper Solid Size Range
2/0-4/0
Conductor - Copper Str Size
1/0;2/0;3/0;4/0;250
Conductor - Copper Str Size B Range
0.25
Conductor - Copper Str Size Range
1/0 AWG - 250 kcmil
Conductor - Copper Tube Std Size
0.5
Conductor - Copper Tube Std Size Range
0.5
Conductor - Rod Size
1/2 in
Conductor - Rod Size Range
1/2 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
1