Brand: Burndy
Catalog ID: GK1829CG1
Catalog Number
GK1829CG1
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
Steel - Galvanized
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Type
Three Cables to Rod or Tube
UPC
621945014237
UPC 14 Digit GTIN
00621945014237
Bolt Size
1/2 in
Dimension - B Length inch
1.62 in
Dimension - Height inch
2.81 in
Dimension - Height mm
71.4 mm
Dimension - Width fraction
5-1/4 in
Dimension - Width inch
5.25 in
Dimension - Width mm
133 mm
Conductor Size
2/0 AWG Sol - 250 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Minimum Pack Quantity
1