Brand: Burndy
Catalog ID: GK1926
Catalog Number
GK1926
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Three Cables to Rod or Tube
UPC
781810233610
UPC 14 Digit GTIN
00781810233610
Bolt Size
3/8 in
Dimension - B Length inch
1.50 in
Dimension - Height inch
5.00 in
Dimension - Height mm
127 mm
Dimension - Width fraction
5-1/8 in
Dimension - Width inch
5.06 in
Dimension - Width mm
129 mm
Conductor - Rod Size
2 1/2 in; 2 7/8 in
Conductor Size
#4 AWG Sol - 2/0 AWG Str
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
4